IESNA:LM-63-2002
[TEST]P953748
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-950-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22604
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2652.2 3320.7 3925.1 4393 4774.6 4990.4 5091.9 5128.1 5311.3 5703.4
6350.9 7168.9 7974 8616.9 9179.3 9692.7 10017 10099.9 9900.4 9395.1
8375.3 6612.3 5458.3 4571.5 3620.6 2547.1 1674.4 1173.8 915.9 791.1
717.6 603.2 511.1 177.4 86.3 14 0
2652.2 3344.1 3954.3 4430.4 4780.4 5017.3 5138.6 5172.5 5324.1 5677.7
6276.3 7077.8 7867.8 8532.9 9101.1 9614.5 9999.5 10138.4 10011.2 9583
8731.2 7102.4 5678.8 4768.7 3829.5 2777 1826.1 1232.1 945.1 819.1
724.6 612.6 515.7 219.4 92.2 17.5 0
2652.2 3314.9 3913.5 4394.2 4768.7 5040.6 5191.1 5255.3 5374.3 5691.7
6201.6 6913.3 7671.8 8340.3 8880.6 9312.3 9717.2 9914.4 9864.2 9522.3
8837.4 7718.4 6152.6 5060.4 4128.2 3108.4 2075.7 1379.2 1019.8 847.1
747.9 651.1 557.7 425.9 217 25.7 0
2652.2 3314.9 3896 4375.5 4775.7 5082.6 5288 5395.3 5507.3 5752.4
6131.6 6683.5 7339.2 7968.1 8474.5 8889.9 9238.8 9521.1 9597 9485
9073.1 8308.8 7235.4 5964.7 4768.7 3705.8 2591.5 1659.2 1131.8 861.1
743.3 645.2 550.7 438.7 308 120.2 0
2652.2 3216.9 3780.5 4272.8 4695.2 5068.6 5366.1 5563.3 5689.3 5883
6198.1 6603 7126.9 7660.1 8139.6 8552.7 8888.7 9187.4 9399.8 9457
9343.8 8996.1 8321.7 7301.9 6110.6 4893.6 3646.3 2403.6 1509.8 1012.8
772.4 686.1 596.2 455.1 306.9 95.7 0
2652.2 3165.5 3674.3 4153.8 4597.2 5007.9 5381.3 5676.5 5877.2 6065.1
6300.8 6639.1 7031.2 7496.7 7965.8 8432.5 8829.2 9139.6 9374.1 9567.8
9718.3 9668.2 9457 8977.4 8149 7075.5 5695.2 4367.4 2936.9 1813.2
1176.1 803.9 582.2 352.4 177.4 46.7 0
2652.2 3067.5 3509.8 3961.3 4400 4830.6 5246 5615.8 5922.7 6168.9
6418.6 6691.6 6991.5 7364.9 7793.1 8278.5 8777.9 9259.8 9686.8 10062.5
10404.4 10780.1 10949.3 11054.3 11031 10554.9 9646 8198 6282.1 4255.3
2456.1 1275.3 651.1 375.7 183.2 63 0
2652.2 2992.9 3347.6 3734.9 4136.3 4515.5 4922.8 5318.3 5698.7 6034.7
6370.8 6682.3 6964.7 7269.2 7588.9 7932 8329.8 8780.2 9272.6 9795.3
10365.9 11185 11846.6 12250.3 12710 13042.6 13085.7 12638.8 11476.7 9595.8
6991.5 4512 2299.8 938.1 334.9 65.3 0
2652.2 2858.7 3108.4 3397.7 3715.1 4051.2 4393 4731.4 5066.3 5410.5
5771 6104.7 6467.6 6846.8 7241.2 7636.7 8075.5 8567.9 9112.8 9730
10451.1 11544.4 12629.5 13372.8 14321.4 15438 16632.8 17429.8 17259.4 15655
12351.8 8007.8 3396.6 1037.3 326.7 67.7 0
2652.2 2835.3 3083.9 3349.9 3649.8 3967.1 4291.5 4614.7 4934.4 5258.8
5578.5 5909.9 6259.9 6639.1 7031.2 7438.4 7891.1 8391.7 8951.7 9590
10309.9 11467.4 12560.7 13365.8 14379.7 15596.7 16901.2 17732 17574.4 15868.6
12278.3 7508.4 2877.3 794.6 256.7 58.3 0
2652.2 2746.7 2875 3047.7 3256.6 3484.1 3713.9 3955.5 4205.2 4457.2
4711.6 4974.1 5239 5519 5820 6138.6 6488.6 6885.3 7363.7 7909.8
8574.9 9632 10433.6 11224.7 12189.6 13350.6 14440.4 14913 14419.4 12537.3
9255.1 5151.5 1485.3 311.5 103.8 23.3 0
2652.2 2681.3 2753.7 2857.5 3001 3156.2 3325.4 3499.3 3675.4 3863.3
4046.5 4222.7 4404.7 4585.6 4776.9 4978.8 5191.1 5449 5747.7 6135.1
6695.1 7390.6 7864.3 8394 9027.6 9718.3 10189.7 10025.2 9201.4 7656.6
5529.5 2829.5 922.9 275.4 94.5 22.2 0
2652.2 2623 2633.5 2681.3 2759.5 2840 2946.2 3051.2 3155 3263.6
3358.1 3443.2 3514.4 3579.8 3625.3 3654.4 3683.6 3703.4 3736.1 3812
3994 4101.3 4121.2 4160.8 4222.7 4278.7 4125.8 3641.6 2950.9 2186.6
1486.5 842.4 422.4 178.5 86.3 30.3 0
2652.2 2500.5 2410.6 2364 2359.3 2378 2409.5 2444.5 2469 2484.1
2483 2453.8 2408.3 2344.1 2258.9 2155.1 2030.2 1900.7 1781.7 1670.9
1556.5 1455 1369.8 1299.8 1239.1 1177.3 1100.3 996.5 852.9 660.4
480.7 353.5 245 157.5 89.8 25.7 0
2652.2 2387.3 2222.8 2150.4 2132.9 2148.1 2180.8 2215.8 2233.3 2228.6
2204.1 2160.9 2097.9 2019.7 1928.7 1835.4 1738.5 1641.7 1546 1441
1334.8 1239.1 1169.1 1127.1 1110.8 1113.1 1110.8 1078.1 997.6 863.4
656.9 452.7 317.4 208.9 103.8 23.3 0
2652.2 2298.6 2100.3 2022.1 2025.6 2069.9 2118.9 2150.4 2152.8 2131.8
2090.9 2032.6 1963.7 1884.4 1800.4 1717.5 1630 1537.9 1443.3 1355.8
1289.3 1232.1 1193.6 1169.1 1148.1 1123.6 1085.1 1045.5 996.5 918.3
799.3 627.7 411.9 227.5 108.5 23.3 0
2652.2 2213.4 2009.2 1956.7 1989.4 2050.1 2097.9 2121.3 2111.9 2075.7
2019.7 1953.2 1876.2 1800.4 1719.9 1641.7 1588 1523.8 1443.3 1379.2
1336 1278.8 1189 1117.8 1071.1 1025.6 979 932.3 890.3 851.8
806.3 732.8 599.7 459.7 269.5 65.3 0
2652.2 2165.6 1961.4 1932.2 1988.2 2046.6 2094.4 2108.4 2086.3 2029.1
1960.2 1882.1 1798 1723.4 1659.2 1623 1579.9 1535.5 1492.3 1396.7
1311.5 1243.8 1176.1 1113.1 1047.8 990.6 934.6 883.3 829.6 767.8
707.1 652.2 571.7 493.6 345.4 134.2 0
2652.2 2124.8 1931.1 1927.6 1989.4 2045.4 2087.4 2092.1 2058.2 1996.4
1918.2 1831.9 1754.9 1683.7 1635.9 1595 1542.5 1471.3 1408.3 1332.5
1274.2 1208.8 1144.6 1086.3 1037.3 987.1 933.4 878.6 814.4 743.3
665.1 596.2 507.6 383.9 254.4 106.2 0
2652.2 2101.4 1915.9 1926.4 1994.1 2048.9 2086.3 2079.2 2036.1 1962.6
1871.6 1786.4 1714 1659.2 1633.5 1571.7 1476 1365.2 1320.8 1283.5
1217 1165.6 1121.3 1056 1007 968.4 918.3 858.8 787.6 709.4
624.2 586.9 505.2 330.2 240.4 147 0
2652.2 2096.8 1906.6 1927.6 1995.2 2051.2 2085.1 2075.7 2023.2 1940.4
1848.2 1764.2 1693 1659.2 1619.5 1541.4 1401.3 1309.2 1285.8 1240.3
1182 1119 1059.5 1014 986 961.4 915.9 859.9 792.3 714.1
631.2 652.2 520.4 347.7 264.9 98 0
2652.2 2096.8 1905.4 1931.1 1996.4 2052.4 2083.9 2079.2 2027.9 1941.6
1848.2 1763 1691.9 1660.4 1616 1536.7 1390.8 1310.3 1291.7 1239.1
1178.5 1109.6 1060.6 1000 991.8 961.4 914.8 859.9 796.9 712.9
633.6 642.9 446.9 359.4 261.4 94.5 0
